Skip to content

Passive Components

passives.te.com

Surface Mount Devices
A truly remarkable range. Potentiometers - sealed, multiturn and down to 2mm square. Inductors - High current, multilayer and conventional wound on iron and ferrite cores. Film Resistors for precision, power, high and low values and for high surge, Thermistors and light touch switches. Recent new products within the Tyco Electronics Components range include precision networks and precision thin film inductors.

Power Resistors
Tyco Electronics CGS supply to the automotive industry, (fan speed control) traction industry (inverters on electric locos), in power generation (for thyristor snubber circuits) and as breaking resistors on high energy drives. We offer low inductance, high breakdown voltages, high operating voltages and designs for cooling in free air, forced air, or on a water cooled heatsink.

Precision Resistors
The Holsworthy range of film resistors are available in four sizes, tolerances down to 0.02% and to TCR's of 5ppm/°C. We supply any resistor value to two decimal places, high TCR resistors for temperature sensing in automotive and all on express delivery if needed. 08:05 and 12:06 SMD resistors down to 5ppm°C and to 0.1% complete the range.

RSS Feed News from Tyco Electronics
Date Title
Wednesday, January 11, 2012 VESA Vacuum Circuit Breaker Ensures Protection For The Green Age
Thursday, January 05, 2012 New Customizable FORGE Power Drawer Connector for High-Voltage Applications up to 1000V
Tuesday, December 20, 2011 Breakthrough 0.3mm Front Flip Lock FPC Connector
Tuesday, December 13, 2011 Optimized Scalable One-Piece Board-To-Board Connector Improves Design Flexibility
Monday, November 28, 2011 TE Connectivity Recognized by U.S. Department of Energy for Energy Efficiency Accomplishments
View All...